Butt welding 180° short radius elbow - Schedule 160 (SCH 160)

Standard ASME B 16.28-1994
Description Butt welding 180° short radius elbow - Steel (SCH 160) - ASME/ANSI B 16-28-1994 - DN 1"
Part number ASME B 16.28 - BW180SRE - SCH 160 - NPS 1 - St
Mass 0.36 kg
Material Carbon steel
Product selection
Selector Nominal Ø External Ø (mm) Center to center (mm) Height (mm) Thickness t (mm) Mass (kg)
1 1" 33 51 41 6.35 0.36
2 1 1/4" 42 64 52 6.35 0.58
3 1 1/2" 48 76 62 7.13 0.9
4 2" 60 102 81 8.74 1.86
5 2 1/2" 73 127 100 9.52 3.12
6 3" 89 152 121 11.13 5.36
7 4" 114 203 159 13.5 11.24
8 5" 141 254 197 15.87 20.56
9 6" 168 305 237 18.26 33.94
10 8" 219 406 313 23.01 75
11 10" 273 508 391 28.57 144
12 12" 324 610 467 33.32 240
13 14" 356 711 533 35.71 330
14 16" 406 813 610 40.49 490
15 18" 457 914 686 45.24 693
16 20" 508 1016 762 50.01 957
17 22" 559 1118 838 53.97 12.55
18 24" 610 1219 914 59.54 1669
Nominal Ø
External Ø (mm)
Center to center (mm)
Height (mm)
Thickness t (mm)
Mass (kg)
Users Who Downloaded This Product Also Downloaded
Page