Butt welding 180° long radius elbow - Schedule 80 (SCH 80)

Standard ASME B 16.9-1993
Description Butt welding 180° long radius elbow - Steel (SCH 80) - ASME/ANSI B 16-9-1993 - DN 1/2"
Part number ASME B 16.9 - BW180LRE - SCH 80 - NPS 1/2 - St
Mass 0.35 kg
Material Steel
Product selection
Selector Nominal Ø External Ø (mm) Center to center O (mm) Height K (mm) Thickness t (mm) Mass (kg)
1 1/2" 21 76 48 3.73 0.35
2 3/4" 27 76 51 3.91 0.35
3 1" 33 76 56 4.55 0.4
4 1 1/4" 42 95 70 4.85 0.7
5 1 1/2" 48 114 83 5.08 1.2
6 2" 60 152 106 5.54 1.88
7 2 1/2" 73 191 132 7.01 3.4
8 3" 89 229 159 7.62 5.5
9 3 1/2" 102 267 184 8.08 7.9
10 4" 114 305 210 8.56 10.8
11 5" 141 381 262 9.52 17.7
12 6" 168 457 313 10.97 30.7
13 8" 219 610 414 12.7 59.8
14 10" 273 762 518 15.09 119.86
15 12" 324 914 619 17.48 198.45
16 14" 356 1067 711 19.05 270
17 16" 406 1219 813 21.44 404
18 18" 457 1372 914 23.83 581
19 20" 508 1524 1016 26.18 781
20 22" 559 1676 1118 28.58 1046
21 24" 610 1829 1219 30.96 1335
Nominal Ø
External Ø (mm)
Center to center O (mm)
Height K (mm)
Thickness t (mm)
Mass (kg)