Plastic Electrical Connector, Panel mounting, Rear Panel Mounting, 4 poles, socket contact type, crimp termination, 8A, 600V

Manufacturer Bulgin
Description Plastic Electrical Connector, Panel mounting, Rear Panel Mounting, 4 poles, socket contact type, crimp termination, 8A, 600V
Part Number PXP4013/04S
Product selection
Selector Part Number Description
1 PXP4013/04S Plastic Electrical Connector, Panel mounting, Rear Panel Mounting, 4 poles, socket contact type, crimp termination, 8A, 600V
Part Number
Description
Contact the supplier
Bulgin Consultant and Manufacturer of Connectivity and Switches Solution
Elektron Technology