Plastic Electrical Connector, Panel mounting, Rear Panel Mounting, 10 poles, pin contact type, crimp termination, 3A, 600V

Manufacturer Bulgin
Description Plastic Electrical Connector, Panel mounting, Rear Panel Mounting, 10 poles, pin contact type, crimp termination, 3A, 600V
Part Number PXP4013/10P
Product selection
Selector Part Number Description
1 PXP4013/10P Plastic Electrical Connector, Panel mounting, Rear Panel Mounting, 10 poles, pin contact type, crimp termination, 3A, 600V
Part Number
Description
Contact the supplier
Bulgin Consultant and Manufacturer of Connectivity and Switches Solution
Elektron Technology