Plastic Electrical Connector, panel mounting, rear of panel Mounting, 3 poles, socket Contact type, PC spill Termination, 8A, 250V

Manufacturer Bulgin
Description Plastic Electrical Connector, panel mounting, rear of panel Mounting, 3 poles, socket Contact type, PC spill Termination, 8A, 250V
Part Number PX0413/03S/PC
Product selection
Selector Part Number Description
1 PX0413/03S/PC Plastic Electrical Connector, panel mounting, rear of panel Mounting, 3 poles, socket Contact type, PC spill Termination, 8A, 250V
Part Number
Description
Contact the supplier
Bulgin Consultant and Manufacturer of Connectivity and Switches Solution
Elektron Technology