Plastic Electrical Connector, panel mounting, rear of panel Mounting, 3 poles, socket Contact type, crimp/solder Termination, 8A, 250V

Plastic Electrical Connector, panel mounting, rear of panel Mounting, 3 poles, socket Contact type, crimp/solder Termination, 8A, 250V

Manufacturer Bulgin
Description Plastic Electrical Connector, panel mounting, rear of panel Mounting, 3 poles, socket Contact type, crimp/solder Termination, 8A, 250V
Part Number PX0413/03S
Product selection
Selector Part Number Description
1 PX0413/03S Plastic Electrical Connector, panel mounting, rear of panel Mounting, 3 poles, socket Contact type, crimp/solder Termination, 8A, 250V
Part Number
Description