2

Plastic Electrical Connector, panel mounting, rear of panel Mounting, 10 poles, pin Contact type, PC spill Termination, 1A, 250V

Manufacturer Bulgin
Description Plastic Electrical Connector, panel mounting, rear of panel Mounting, 10 poles, pin Contact type, PC spill Termination, 1A, 250V
Part Number PX0413/10P/PC
Product selection
Selector Part Number Description
1 PX0413/10P/PC Plastic Electrical Connector, panel mounting, rear of panel Mounting, 10 poles, pin Contact type, PC spill Termination, 1A, 250V
Part Number
Description
Contact the supplier
Bulgin Consultant and Manufacturer of Connectivity and Switches Solution
Elektron Technology