Plastic Electrical Connector, Panel mounting, PCB Mounting, 6 poles, socket contact type, crimp termination, 8A, 600V

Manufacturer Bulgin
Description Plastic Electrical Connector, Panel mounting, PCB Mounting, 6 poles, socket contact type, crimp termination, 8A, 600V
Part Number PXP4013/06S/PC
Product selection
Selector Part Number Description
1 PXP4013/06S/PC Plastic Electrical Connector, Panel mounting, PCB Mounting, 6 poles, socket contact type, crimp termination, 8A, 600V
Part Number
Description
Contact the supplier
Bulgin Consultant and Manufacturer of Connectivity and Switches Solution
Elektron Technology