Plastic Electrical Connector, Panel mounting, PCB Mounting, 12 poles, socket contact type, PCB termination, 3A, 600V

Manufacturer Bulgin
Description Plastic Electrical Connector, Panel mounting, PCB Mounting, 12 poles, socket contact type, PCB termination, 3A, 600V
Part Number PXP4013/12S/PC
Product selection
Selector Part Number Description
1 PXP4013/12S/PC Plastic Electrical Connector, Panel mounting, PCB Mounting, 12 poles, socket contact type, PCB termination, 3A, 600V
Part Number
Description
Contact the supplier
Bulgin Consultant and Manufacturer of Connectivity and Switches Solution
Elektron Technology