Plastic Electrical Connector, panel mounting, front of panel Mounting, 4 poles, socket Contact type, crimp/solder Termination, 5A, 250V

Manufacturer Bulgin
Description Plastic Electrical Connector, panel mounting, front of panel Mounting, 4 poles, socket Contact type, crimp/solder Termination, 5A, 250V
Part Number PX0412/04S
Product selection
Selector Part Number Description
1 PX0412/04S Plastic Electrical Connector, panel mounting, front of panel Mounting, 4 poles, socket Contact type, crimp/solder Termination, 5A, 250V
Part Number
Description
Contact the supplier
Bulgin Consultant and Manufacturer of Connectivity and Switches Solution
Elektron Technology