Plastic electrical connector, front of panel mounting, 3 poles, socket contact type, screw termination, 25A, 600V max.

Plastic electrical connector, front of panel mounting, 3 poles, socket contact type, screw termination, 25A, 600V max.

Manufacturer Bulgin
Description Plastic electrical connector, front of panel mounting, 3 poles, socket contact type, screw termination, 25A, 600V max.
Part Number PXP7012/03S/ST
Product selection
Selector Part Number Description
1 PXP7012/03S/ST Plastic electrical connector, front of panel mounting, 3 poles, socket contact type, screw termination, 25A, 600V max.
Part Number
Description
Contact the supplier
Bulgin Consultant and Manufacturer of Connectivity and Switches Solution
Elektron Technology