Plastic Electrical Connector, Flex in-line connector, cable Mounting, 6 poles, socket Contact type, crimp/solder Termination, 5A, 125V, Cable Range : 4.5 to 5.0mm

Manufacturer Bulgin
Description Plastic Electrical Connector, Flex in-line connector, cable Mounting, 6 poles, socket Contact type, crimp/solder Termination, 5A, 125V, Cable Range : 4.5 to 5.0mm
Part Number PX0411/06S/4550
Product selection
Selector Part Number Description
1 PX0411/06S/4550 Plastic Electrical Connector, Flex in-line connector, cable Mounting, 6 poles, socket Contact type, crimp/solder Termination, 5A, 125V, Cable Range : 4.5 to 5.0mm
Part Number
Description
Contact the supplier
Bulgin Consultant and Manufacturer of Connectivity and Switches Solution
Elektron Technology