Plastic Electrical Connector, Flex in-line connector, cable mounting, 4 poles, pin contact type, crimp termination, 8A, 600V, cable range: 3 to 3.5mm

Manufacturer Bulgin
Description Plastic Electrical Connector, Flex in-line connector, cable mounting, 4 poles, pin contact type, crimp termination, 8A, 600V, cable range: 3 to 3.5mm
Part Number PXP4011/04P/3035
Product selection
Selector Part Number Description
1 PXP4011/04P/3035 Plastic Electrical Connector, Flex in-line connector, cable mounting, 4 poles, pin contact type, crimp termination, 8A, 600V, cable range: 3 to 3.5mm
Part Number
Description
Contact the supplier
Bulgin Consultant and Manufacturer of Connectivity and Switches Solution
Elektron Technology