Plastic Electrical Connector, Flex in-line connector, cable Mounting, 3 poles, socket Contact type, crimp/solder Termination, 8A, 250V, Cable Range : 5.5 to 6.0mm

Manufacturer Bulgin
Description Plastic Electrical Connector, Flex in-line connector, cable Mounting, 3 poles, socket Contact type, crimp/solder Termination, 8A, 250V, Cable Range : 5.5 to 6.0mm
Part Number PX0411/03S/5560
Product selection
Selector Part Number Description
1 PX0411/03S/5560 Plastic Electrical Connector, Flex in-line connector, cable Mounting, 3 poles, socket Contact type, crimp/solder Termination, 8A, 250V, Cable Range : 5.5 to 6.0mm
Part Number
Description
Contact the supplier
Bulgin Consultant and Manufacturer of Connectivity and Switches Solution
Elektron Technology