Plastic Electrical Connector, Flex in-line connector, cable mounting, 3 poles, socket contact type, crimp / solder termination, 13A, 600V, cable range: 11 to 13mm

Manufacturer Bulgin
Description Plastic Electrical Connector, Flex in-line connector, cable mounting, 3 poles, socket contact type, crimp / solder termination, 13A, 600V, cable range: 11 to 13mm
Part Number PXP4011/03S/6570
Product selection
Selector Part Number Description
1 PXP4011/03S/6570 Plastic Electrical Connector, Flex in-line connector, cable mounting, 3 poles, socket contact type, crimp / solder termination, 13A, 600V, cable range: 11 to 13mm
Part Number
Description
Contact the supplier
Bulgin Consultant and Manufacturer of Connectivity and Switches Solution
Elektron Technology