Plastic Electrical Connector, Flex connector, cable mounting, 8 poles, pin contact type, crimp / solder termination, 8A, 600V, cable range: 13 to 15mm

Manufacturer Bulgin
Description Plastic Electrical Connector, Flex connector, cable mounting, 8 poles, pin contact type, crimp / solder termination, 8A, 600V, cable range: 13 to 15mm
Part Number PXP4010/08P/6570
Product selection
Selector Part Number Description
1 PXP4010/08P/6570 Plastic Electrical Connector, Flex connector, cable mounting, 8 poles, pin contact type, crimp / solder termination, 8A, 600V, cable range: 13 to 15mm
Part Number
Description
Contact the supplier
Bulgin Consultant and Manufacturer of Connectivity and Switches Solution
Elektron Technology