Plastic Electrical Connector, Flex connector, cable mounting, 6 poles, socket contact type, crimp termination, 8A, 600V, cable range: 6.5 to 7mm

Manufacturer Bulgin
Description Plastic Electrical Connector, Flex connector, cable mounting, 6 poles, socket contact type, crimp termination, 8A, 600V, cable range: 6.5 to 7mm
Part Number PXP4010/06S/6570
Product selection
Selector Part Number Description
1 PXP4010/06S/6570 Plastic Electrical Connector, Flex connector, cable mounting, 6 poles, socket contact type, crimp termination, 8A, 600V, cable range: 6.5 to 7mm
Part Number
Description