Plastic electrical connector, flex connector, cable mounting, 6 poles, pin contact type, screw termination, 10A, 600V max., cable range: 7 to 9mm

Manufacturer Bulgin
Description Plastic electrical connector, flex connector, cable mounting, 6 poles, pin contact type, screw termination, 10A, 600V max., cable range: 7 to 9mm
Part Number PXP7010/06P/ST/0709
Product selection
Selector Part Number Description
1 PXP7010/06P/ST/0709 Plastic electrical connector, flex connector, cable mounting, 6 poles, pin contact type, screw termination, 10A, 600V max., cable range: 7 to 9mm
Part Number
Description
Contact the supplier
Bulgin Consultant and Manufacturer of Connectivity and Switches Solution
Elektron Technology