Plastic Electrical Connector, Flex connector, cable Mounting, 6 poles, pin Contact type, crimp/solder Termination, 5A, 125V, Cable Range : 4.5 to 5.0mm

Manufacturer Bulgin
Description Plastic Electrical Connector, Flex connector, cable Mounting, 6 poles, pin Contact type, crimp/solder Termination, 5A, 125V, Cable Range : 4.5 to 5.0mm
Part Number PX0410/06P/4550
Product selection
Selector Part Number Description
1 PX0410/06P/4550 Plastic Electrical Connector, Flex connector, cable Mounting, 6 poles, pin Contact type, crimp/solder Termination, 5A, 125V, Cable Range : 4.5 to 5.0mm
Part Number
Description
Contact the supplier
Bulgin Consultant and Manufacturer of Connectivity and Switches Solution
Elektron Technology