Plastic Electrical Connector, Flex connector, cable mounting, 6 poles, pin contact type, crimp termination, 8A, 600V, cable range: 6 to 6.5mm

Manufacturer Bulgin
Description Plastic Electrical Connector, Flex connector, cable mounting, 6 poles, pin contact type, crimp termination, 8A, 600V, cable range: 6 to 6.5mm
Part Number PXP4010/06P/6065
Product selection
Selector Part Number Description
1 PXP4010/06P/6065 Plastic Electrical Connector, Flex connector, cable mounting, 6 poles, pin contact type, crimp termination, 8A, 600V, cable range: 6 to 6.5mm
Part Number
Description
Contact the supplier
Bulgin Consultant and Manufacturer of Connectivity and Switches Solution
Elektron Technology