Plastic Electrical Connector, Flex connector, cable Mounting, 3 poles, socket Contact type, crimp/solder Termination, 8A, 250V, Cable Range : 3.0 to 3.5mm

Manufacturer Bulgin
Description Plastic Electrical Connector, Flex connector, cable Mounting, 3 poles, socket Contact type, crimp/solder Termination, 8A, 250V, Cable Range : 3.0 to 3.5mm
Part Number PX0410/03S/3035
Product selection
Selector Part Number Description
1 PX0410/03S/3035 Plastic Electrical Connector, Flex connector, cable Mounting, 3 poles, socket Contact type, crimp/solder Termination, 8A, 250V, Cable Range : 3.0 to 3.5mm
Part Number
Description
Contact the supplier
Bulgin Consultant and Manufacturer of Connectivity and Switches Solution
Elektron Technology