Plastic electrical connector, flex connector, cable mounting, 3 poles, pin contact type, screw termination, 25A, 600V max., cable range: 9 to 11mm

Manufacturer Bulgin
Description Plastic electrical connector, flex connector, cable mounting, 3 poles, pin contact type, screw termination, 25A, 600V max., cable range: 9 to 11mm
Part Number PXP7010/03P/ST/0911
Product selection
Selector Part Number Description
1 PXP7010/03P/ST/0911 Plastic electrical connector, flex connector, cable mounting, 3 poles, pin contact type, screw termination, 25A, 600V max., cable range: 9 to 11mm
Part Number
Description
Contact the supplier
Bulgin Consultant and Manufacturer of Connectivity and Switches Solution
Elektron Technology