Plastic Electrical Connector, Flex connector, cable Mounting, 3 poles, pin Contact type, crimp/solder Termination, 8A, 250V, Cable Range : 3.5 to 4.0mm

Manufacturer Bulgin
Description Plastic Electrical Connector, Flex connector, cable Mounting, 3 poles, pin Contact type, crimp/solder Termination, 8A, 250V, Cable Range : 3.5 to 4.0mm
Part Number PX0410/03P/3540
Product selection
Selector Part Number Description
1 PX0410/03P/3540 Plastic Electrical Connector, Flex connector, cable Mounting, 3 poles, pin Contact type, crimp/solder Termination, 8A, 250V, Cable Range : 3.5 to 4.0mm
Part Number
Description
Contact the supplier
Bulgin Consultant and Manufacturer of Connectivity and Switches Solution
Elektron Technology