Plastic Electrical Connector, Flex connector, cable Mounting, 2 poles, socket Contact type, crimp/solder Termination, 8A, 250V, Cable Range : 4.5 to 5.0mm

Manufacturer Bulgin
Description Plastic Electrical Connector, Flex connector, cable Mounting, 2 poles, socket Contact type, crimp/solder Termination, 8A, 250V, Cable Range : 4.5 to 5.0mm
Part Number PX0410/02S/4550
Product selection
Selector Part Number Description
1 PX0410/02S/4550 Plastic Electrical Connector, Flex connector, cable Mounting, 2 poles, socket Contact type, crimp/solder Termination, 8A, 250V, Cable Range : 4.5 to 5.0mm
Part Number
Description
Contact the supplier
Bulgin Consultant and Manufacturer of Connectivity and Switches Solution
Elektron Technology