Metal Electrical Connector, Panel mounting, front of panel mounting, 2 poles, socket contact type, screw termination, 16A, 277V

Manufacturer Bulgin
Description Metal Electrical Connector, Panel mounting, front of panel mounting, 2 poles, socket contact type, screw termination, 16A, 277V
Part Number PXM6012/02S/ST
Product selection
Selector Part Number Description
1 PXM6012/02S/ST Metal Electrical Connector, Panel mounting, front of panel mounting, 2 poles, socket contact type, screw termination, 16A, 277V
Part Number
Description
Contact the supplier
Bulgin Consultant and Manufacturer of Connectivity and Switches Solution
Elektron Technology