Metal Electrical Connector, Flex in-line connector, cable mounting, 3 poles, socket contact type, screw termination, 16A, 277V, cable range : 7 to 9mm

Manufacturer Bulgin
Description Metal Electrical Connector, Flex in-line connector, cable mounting, 3 poles, socket contact type, screw termination, 16A, 277V, cable range : 7 to 9mm
Part Number PXPM011/03S/ST/0709
Product selection
Selector Part Number Description
1 PXPM011/03S/ST/0709 Metal Electrical Connector, Flex in-line connector, cable mounting, 3 poles, socket contact type, screw termination, 16A, 277V, cable range : 7 to 9mm
Part Number
Description
Contact the supplier
Bulgin Consultant and Manufacturer of Connectivity and Switches Solution
Elektron Technology