Metal Electrical Connector, Flex connector, cable mounting, 3 poles, pin contact type, crimp termination, 16A, 277V, cable range : 4 to 5mm

Manufacturer Bulgin
Description Metal Electrical Connector, Flex connector, cable mounting, 3 poles, pin contact type, crimp termination, 16A, 277V, cable range : 4 to 5mm
Part Number PXM6010/03P/CR/0405
Product selection
Selector Part Number Description
1 PXM6010/03P/CR/0405 Metal Electrical Connector, Flex connector, cable mounting, 3 poles, pin contact type, crimp termination, 16A, 277V, cable range : 4 to 5mm
Part Number
Description
Contact the supplier
Bulgin Consultant and Manufacturer of Connectivity and Switches Solution
Elektron Technology