Metal Electrical Connector, Flex connector, cable mounting, 16 poles, socket contact type, crimp termination, 3A, 60V, cable range : 9 to 10mm

Manufacturer Bulgin
Description Metal Electrical Connector, Flex connector, cable mounting, 16 poles, socket contact type, crimp termination, 3A, 60V, cable range : 9 to 10mm
Part Number PXM6010/16S/CR/0910
Product selection
Selector Part Number Description
1 PXM6010/16S/CR/0910 Metal Electrical Connector, Flex connector, cable mounting, 16 poles, socket contact type, crimp termination, 3A, 60V, cable range : 9 to 10mm
Part Number
Description
Contact the supplier
Bulgin Consultant and Manufacturer of Connectivity and Switches Solution
Elektron Technology