Bühler Motor
By Bühler Motor


DC Motor 40 x 52/61/83, 1.13.049.XXX, 12 - 24 V

Manufacturer Bühler Motor
Description DC Motor 40 x 83, 1.13.049.4XX, 12 V
Part number 1.13.049.401
Omniclass number 23.35.15.13
CAD models
Share

Product selection

Index Selector Part Number Description Rated Voltage (V) Rated Speed (rpm) Rated Torque (Ncm) Length (mm) Diameter (mm)
1 1 1.13.049.001 DC Motor 40 x 52, 1.13.049.0XX, 12 V 12 3000 1.5 52 40
2 2 1.13.049.002 DC Motor 40 x 52, 1.13.049.0XX, 24 V 24 3000 1.5 52 40
3 3 1.13.049.201 DC Motor 40 x 61, 1.13.049.2XX, 12 V 12 3100 4 61.5 40
4 4 1.13.049.202 DC Motor 40 x 61, 1.13.049.2XX, 24 V 24 3200 4 61.5 40
5 5 1.13.049.401 DC Motor 40 x 83, 1.13.049.4XX, 12 V 12 3000 7 83 40
6 6 1.13.049.402 DC Motor 40 x 83, 1.13.049.4XX, 24 V 24 3200 6 83 40

Contact the supplier

Bühler Motor

Bühler Motor

What drives us: Intelligent solutions with motors, gear motors and pumps

Google Map