Woodruff key - series 2

Standard BS 4235 Part 2
Description Woodruff key - series 2 - BS 4235 Part 2 - 1 x 1.4
Part number BS 4235-2-2 - b 1 x h 1.4
Product selection
Selector Width (mm) Height (mm) Ø (mm)
1 1 1.4 4
2 1.5 2.6 7
3 2 2.6 7
4 2 3.7 10
5 2.5 3.7 10
6 3 5 13
7 3 6.5 16
8 4 6.5 16
9 4 7.5 19
10 5 6.5 16
11 5 7.5 19
12 5 9 22
13 6 9 22
14 6 10 25
15 8 11 28
Width (mm)
Height (mm)
Ø (mm)