Universal Column BS Steel Section

Standard BS 4
Description Universal Column BS Steel Section 356 x 406
Part number BS 4 UC I - D 474.7 x B 424.1 x L 500
Mass 317 kg
Material Steel
Length 0.5 m
Omniclass number 23.13.17.11
Product selection
Selector Height (mm) Width (mm) Mass/Unit Length (kg/m)
1 474.7 424.1 634
2 455.7 418.5 551
3 436.6 412.4 467
4 419.1 407 393
5 406.4 403 340
6 393.7 399 287
7 381 395 235
8 427 424.4 477
9 374.7 374.4 202
10 368.3 372.1 177
11 362 370.2 153
12 355.6 368.3 129
13 365.3 321.8 283
14 352.6 317.9 240
15 339.9 314.1 198
16 327.2 310.6 158
17 320.5 308.7 137
18 314.5 306.8 118
19 307.8 304.8 97
20 289.1 264.5 167
21 276.4 261 132
22 266.7 258.3 107
23 260.4 255.9 89
24 254 254 73
25 222.3 208.8 86
26 215.9 206.2 71
27 209.6 205.2 60
28 206.2 203.9 52
29 203.2 203.2 46
30 161.8 154.4 37
31 157.5 152.9 30
32 152.4 152.4 23
Height (mm)
Width (mm)
Mass/Unit Length (kg/m)