Joist with 5 degree taper flanges

Standard BS 4
Description Joist with 5 degree taper flanges - BS 4 - 76 x 51 x 1000 mm
Part number BS 4 - D 76.2 x B 50.8 x L 1000
Mass 6.67 kg
Material Steel
Omniclass number 23.13.17.11
Product selection
Selector Height (mm) Width (mm)
6 76.2 50.8
5 101.6 63.5
4 127 76.2
3 152.4 88.9
2 177.8 101.6
1 203.2 101.6
Height (mm)
Width (mm)