Hexagon head screw with washer face, rounded end

Standard BS 3692 : 2001
Description Hexagon head screw with washer face, rounded head M 3 x 14,4.6 to BS 3692
Part number BS 3692 HS-W-R - d M 3 x l 14 - 4.6
Material Steel
Omniclass number 23.13.23.11.13
Product selection
Selector Nominal Ø Ø of shank (mm) Pitch of thread (mm) Lenght of shank (mm) Lenght of thread (mm) Width across flats (mm) Height of head (mm) note
1 M 3 3 0.5 14 12 5.5 2.125
2 M 4 4 0.7 16 14 7 2.925
3 M 5 5 0.8 18 16 8 3.65 non-prefered
4 M 6 6 1 20 18 10 4.15
5 M 8 8 1.25 25 22 13 5.65 non-prefered
6 M 10 10 1.5 30 26 17 7.18 non-prefered
7 M 12 12 1.75 35 30 19 8.18
8 M 14 14 2 38 34 22 9.18 non-prefered
9 M 16 16 2 45 38 24 10.18
10 M 18 18 2.5 50 42 27 12.215 non-prefered
11 M 20 20 2.5 55 46 30 13.215
12 M 22 22 2.5 55 50 32 14.215 non-prefered
13 M 24 24 3 60 54 36 15.215
14 M 27 27 3 70 60 41 17.215 non-prefered
15 M 30 30 3.5 75 66 46 19.26
16 M 33 33 3.5 85 72 50 21.26 non-prefered
17 M 36 36 4 90 78 55 23.26
18 M 39 39 4 95 84 60 25.26 non-prefered
19 M 42 42 4.5 105 90 65 26.26 non-prefered
20 M 45 45 4.5 110 96 70 28.26 non-prefered
21 M 48 48 5 115 102 75 30.26 non-prefered
Nominal Ø
Ø of shank (mm)
Pitch of thread (mm)
Lenght of shank (mm)
Lenght of thread (mm)
Width across flats (mm)
Height of head (mm)
note