Hexagon head bolt with rounded end

Standard BS 3692 : 2001
Description Hexagon head bolt with rounded end M 1,6 x 11,4.6 to BS 3692
Part number BS 3692 HB-R - d M 1,6 x l 11 - lp 7 - 4.6
Material Steel
Omniclass number 23.13.23.11.13
Product selection
Selector Nominal Ø Pitch of thread (mm) Lenght of shank (mm) Lenght of thread (mm) Width across flats (mm) Height of head (mm) note
1 M 1,6 0.35 11 9 3.2 1.225 non-prefered
2 M 1,6 0.35 12 9 3.2 1.225
3 M 2 0.4 12 10 4 1.525 non-prefered
4 M 2 0.4 14 10 4 1.525
5 M 2 0.4 16 10 4 1.525
6 M 2,5 0.45 14 11 5 1.825
7 M 2,5 0.45 16 11 5 1.825
8 M 2,5 0.45 18 10 5 1.825 non-prefered
9 M 2,5 0.45 20 11 5 1.825
10 M 2,5 0.45 22 11 5 1.825 non-prefered
11 M 2,5 0.45 25 11 5 1.825
12 M 3 0.5 14 12 5.5 2.125
13 M 3 0.5 16 12 5.5 2.125
14 M 3 0.5 18 12 5.5 2.125 non-prefered
15 M 3 0.5 20 12 5.5 2.125
16 M 3 0.5 22 12 5.5 2.125 non-prefered
17 M 3 0.5 25 12 5.5 2.125
18 M 3 0.5 28 12 5.5 2.125 non-prefered
19 M 3 0.5 30 12 5.5 2.125
20 M 3 0.5 32 12 5.5 2.125 non-prefered
21 M 3 0.5 35 12 5.5 2.125
22 M 3 0.5 38 12 5.5 2.125 non-prefered
23 M 3 0.5 40 12 5.5 2.125
24 M 3 0.5 45 12 5.5 2.125
25 M 3 0.5 50 12 5.5 2.125
26 M 4 0.7 18 14 7 2.925 non-prefered
27 M 4 0.7 20 14 7 2.925
28 M 4 0.7 22 14 7 2.925 non-prefered
29 M 4 0.7 25 14 7 2.925
30 M 4 0.7 28 14 7 2.925 non-prefered
31 M 4 0.7 30 14 7 2.925
32 M 4 0.7 32 14 7 2.925 non-prefered
33 M 4 0.7 35 14 7 2.925
34 M 4 0.7 38 14 7 2.925 non-prefered
35 M 4 0.7 40 14 7 2.925
36 M 4 0.7 45 14 7 2.925
37 M 4 0.7 50 14 7 2.925
38 M 4 0.7 55 14 7 2.925
39 M 4 0.7 60 14 7 2.925
40 M 4 0.7 65 14 7 2.925
41 M 4 0.7 70 14 7 2.925
42 M 5 0.8 20 16 8 3.65
43 M 5 0.8 22 16 8 3.65 non-prefered
44 M 5 0.8 25 16 8 3.65
45 M 5 0.8 28 16 8 3.65 non-prefered
46 M 5 0.8 30 16 8 3.65
47 M 5 0.8 32 16 8 3.65 non-prefered
48 M 5 0.8 35 16 8 3.65
49 M 5 0.8 38 16 8 3.65 non-prefered
50 M 5 0.8 40 16 8 3.65
51 M 5 0.8 45 16 8 3.65
52 M 5 0.8 50 16 8 3.65
53 M 5 0.8 55 16 8 3.65
54 M 5 0.8 60 16 8 3.65
55 M 5 0.8 65 16 8 3.65
56 M 5 0.8 70 16 8 3.65
57 M 5 0.8 75 16 8 3.65
58 M 5 0.8 80 16 8 3.65
59 M 6 1 22 18 10 4.15 non-prefered
60 M 6 1 25 18 10 4.15
61 M 6 1 28 18 10 4.15 non-prefered
62 M 6 1 30 18 10 4.15
63 M 6 1 32 18 10 4.15 non-prefered
64 M 6 1 35 18 10 4.15
65 M 6 1 38 18 10 4.15 non-prefered
66 M 6 1 40 18 10 4.15
67 M 6 1 45 18 10 4.15
68 M 6 1 50 18 10 4.15
69 M 6 1 55 18 10 4.15
70 M 6 1 60 18 10 4.15
71 M 6 1 65 18 10 4.15
72 M 6 1 70 18 10 4.15
73 M 6 1 75 18 10 4.15
74 M 6 1 80 18 10 4.15
75 M 6 1 85 18 10 4.15
76 M 6 1 90 18 10 4.15
77 M 8 1.25 28 22 13 5.65 non-prefered
78 M 8 1.25 30 22 13 5.65
79 M 8 1.25 32 22 13 5.65 non-prefered
80 M 8 1.25 35 22 13 5.65
81 M 8 1.25 38 22 13 5.65 non-prefered
82 M 8 1.25 40 22 13 5.65
83 M 8 1.25 45 22 13 5.65
84 M 8 1.25 50 22 13 5.65
85 M 8 1.25 55 22 13 5.65
86 M 8 1.25 60 22 13 5.65
87 M 8 1.25 65 22 13 5.65
88 M 8 1.25 70 22 13 5.65
89 M 8 1.25 75 22 13 5.65
90 M 8 1.25 80 22 13 5.65
91 M 8 1.25 85 22 13 5.65
92 M 8 1.25 90 22 13 5.65
93 M 8 1.25 95 22 13 5.65 non-prefered
94 M 8 1.25 100 22 13 5.65
95 M 8 1.25 105 22 13 5.65 non-prefered
96 M 8 1.25 110 22 13 5.65
97 M 10 1.5 32 26 17 7.18 non-prefered
98 M 10 1.5 35 26 17 7.18
99 M 10 1.5 38 26 17 7.18 non-prefered
100 M 10 1.5 40 26 17 7.18
101 M 10 1.5 45 26 17 7.18
102 M 10 1.5 50 26 17 7.18
103 M 10 1.5 55 26 17 7.18
104 M 10 1.5 60 26 17 7.18
105 M 10 1.5 65 26 17 7.18
106 M 10 1.5 70 26 17 7.18
107 M 10 1.5 75 26 17 7.18
108 M 10 1.5 80 26 17 7.18
109 M 10 1.5 85 26 17 7.18
110 M 10 1.5 90 26 17 7.18
111 M 10 1.5 95 26 17 7.18 non-prefered
112 M 10 1.5 100 26 17 7.18
113 M 10 1.5 105 26 17 7.18 non-prefered
114 M 10 1.5 110 26 17 7.18
115 M 10 1.5 115 26 17 7.18 non-prefered
116 M 10 1.5 120 26 17 7.18
117 M 10 1.5 125 26 17 7.18 non-prefered
118 M 10 1.5 130 32 17 7.18
119 M 10 1.5 140 32 17 7.18
120 M 10 1.5 150 32 17 7.18
121 M 10 1.5 160 32 17 7.18
122 M 12 1.75 38 30 19 8.18 non-prefered
123 M 12 1.75 40 30 19 8.18
124 M 12 1.75 45 30 19 8.18
125 M 12 1.75 50 30 19 8.18
126 M 12 1.75 55 30 19 8.18
127 M 12 1.75 60 30 19 8.18
128 M 12 1.75 65 30 19 8.18
129 M 12 1.75 70 30 19 8.18
130 M 12 1.75 75 30 19 8.18
131 M 12 1.75 80 30 19 8.18
132 M 12 1.75 85 30 19 8.18
133 M 12 1.75 90 30 19 8.18
134 M 12 1.75 95 30 19 8.18 non-prefered
135 M 12 1.75 100 30 19 8.18
136 M 12 1.75 105 30 19 8.18 non-prefered
137 M 12 1.75 110 30 19 8.18
138 M 12 1.75 115 30 19 8.18 non-prefered
139 M 12 1.75 120 30 19 8.18
140 M 12 1.75 125 30 19 8.18 non-prefered
141 M 12 1.75 130 36 19 8.18
142 M 12 1.75 140 36 19 8.18
143 M 12 1.75 150 36 19 8.18
144 M 12 1.75 160 36 19 8.18
145 M 12 1.75 170 36 19 8.18
146 M 12 1.75 180 36 19 8.18
147 M 14 2 45 34 22 9.18 non-prefered
148 M 14 2 50 34 22 9.18 non-prefered
149 M 14 2 55 34 22 9.18 non-prefered
150 M 14 2 60 34 22 9.18 non-prefered
151 M 14 2 65 34 22 9.18 non-prefered
152 M 14 2 70 34 22 9.18 non-prefered
153 M 14 2 75 34 22 9.18 non-prefered
154 M 14 2 80 34 22 9.18 non-prefered
155 M 14 2 85 34 22 9.18 non-prefered
156 M 14 2 90 34 22 9.18 non-prefered
157 M 14 2 95 34 22 9.18 non-prefered
158 M 14 2 100 34 22 9.18 non-prefered
159 M 14 2 105 40 22 9.18 non-prefered
160 M 14 2 110 34 22 9.18 non-prefered
161 M 14 2 115 34 22 9.18 non-prefered
162 M 14 2 120 34 22 9.18 non-prefered
163 M 14 2 125 34 22 9.18 non-prefered
164 M 14 2 130 40 22 9.18 non-prefered
165 M 14 2 140 40 22 9.18 non-prefered
166 M 14 2 150 40 22 9.18 non-prefered
167 M 14 2 160 40 22 9.18 non-prefered
168 M 14 2 170 40 22 9.18 non-prefered
169 M 14 2 180 40 22 9.18 non-prefered
170 M 14 2 190 40 22 9.18 non-prefered
171 M 14 2 200 40 22 9.18 non-prefered
172 M 16 2 45 38 24 10.18
173 M 16 2 50 38 24 10.18
174 M 16 2 55 38 24 10.18
175 M 16 2 60 38 24 10.18
176 M 16 2 65 38 24 10.18
177 M 16 2 70 38 24 10.18
178 M 16 2 75 38 24 10.18
179 M 16 2 80 38 24 10.18
180 M 16 2 85 38 24 10.18
181 M 16 2 90 38 24 10.18
182 M 16 2 95 38 24 10.18 non-prefered
183 M 16 2 100 38 24 10.18
184 M 16 2 105 38 24 10.18 non-prefered
185 M 16 2 110 38 24 10.18
186 M 16 2 115 38 24 10.18 non-prefered
187 M 16 2 120 38 24 10.18
188 M 16 2 125 38 24 10.18 non-prefered
189 M 16 2 130 44 24 10.18
190 M 16 2 140 44 24 10.18
191 M 16 2 150 44 24 10.18
192 M 16 2 160 44 24 10.18
193 M 16 2 170 44 24 10.18
194 M 16 2 180 44 24 10.18
195 M 16 2 190 44 24 10.18
196 M 16 2 200 44 24 10.18
197 M 16 2 220 57 24 10.18
198 M 18 2.5 50 42 27 12.215 non-prefered
199 M 18 2.5 55 42 27 12.215 non-prefered
200 M 18 2.5 60 42 27 12.215 non-prefered
201 M 18 2.5 65 42 27 12.215 non-prefered
202 M 18 2.5 70 42 27 12.215 non-prefered
203 M 18 2.5 75 42 27 12.215 non-prefered
204 M 18 2.5 80 42 27 12.215 non-prefered
205 M 18 2.5 85 42 27 12.215 non-prefered
206 M 18 2.5 90 42 27 12.215 non-prefered
207 M 18 2.5 95 42 27 12.215 non-prefered
208 M 18 2.5 100 42 27 12.215 non-prefered
209 M 18 2.5 105 42 27 12.215 non-prefered
210 M 18 2.5 110 42 27 12.215 non-prefered
211 M 18 2.5 115 42 27 12.215 non-prefered
212 M 18 2.5 120 42 27 12.215 non-prefered
213 M 18 2.5 125 42 27 12.215 non-prefered
214 M 18 2.5 130 48 27 12.215 non-prefered
215 M 18 2.5 140 48 27 12.215 non-prefered
216 M 18 2.5 150 48 27 12.215 non-prefered
217 M 18 2.5 160 48 27 12.215 non-prefered
218 M 18 2.5 170 48 27 12.215 non-prefered
219 M 18 2.5 180 48 27 12.215 non-prefered
220 M 18 2.5 190 48 27 12.215 non-prefered
221 M 18 2.5 200 48 27 12.215 non-prefered
222 M 18 2.5 220 61 27 12.215 non-prefered
223 M 20 2.5 60 46 30 13.215
224 M 20 2.5 65 46 30 13.215
225 M 20 2.5 70 46 30 13.215
226 M 20 2.5 75 46 30 13.215
227 M 20 2.5 80 46 30 13.215
228 M 20 2.5 85 46 30 13.215
229 M 20 2.5 90 46 30 13.215
230 M 20 2.5 95 46 30 13.215 non-prefered
231 M 20 2.5 100 46 30 13.215
232 M 20 2.5 105 46 30 13.215 non-prefered
233 M 20 2.5 110 46 30 13.215
234 M 20 2.5 115 46 30 13.215 non-prefered
235 M 20 2.5 120 46 30 13.215
236 M 20 2.5 125 46 30 13.215 non-prefered
237 M 20 2.5 130 52 30 13.215
238 M 20 2.5 140 52 30 13.215
239 M 20 2.5 150 52 30 13.215
240 M 20 2.5 160 52 30 13.215
241 M 20 2.5 170 52 30 13.215
242 M 20 2.5 180 52 30 13.215
243 M 20 2.5 190 52 30 13.215
244 M 20 2.5 200 52 30 13.215
245 M 20 2.5 220 65 30 13.215
246 M 22 2.5 60 50 30 14.215 non-prefered
247 M 22 2.5 65 50 32 14.215 non-prefered
248 M 22 2.5 70 50 32 14.215 non-prefered
249 M 22 2.5 75 50 32 14.215 non-prefered
250 M 22 2.5 80 50 32 14.215 non-prefered
251 M 22 2.5 85 50 32 14.215 non-prefered
252 M 22 2.5 90 50 32 14.215 non-prefered
253 M 22 2.5 95 50 32 14.215 non-prefered
254 M 22 2.5 100 50 32 14.215 non-prefered
255 M 22 2.5 105 50 32 14.215 non-prefered
256 M 22 2.5 110 50 32 14.215 non-prefered
257 M 22 2.5 115 50 32 14.215 non-prefered
258 M 22 2.5 120 50 32 14.215 non-prefered
259 M 22 2.5 125 50 32 14.215 non-prefered
260 M 22 2.5 130 56 32 14.215 non-prefered
261 M 22 2.5 140 56 32 14.215 non-prefered
262 M 22 2.5 150 56 32 14.215 non-prefered
263 M 22 2.5 160 56 32 14.215 non-prefered
264 M 22 2.5 170 56 32 14.215 non-prefered
265 M 22 2.5 180 56 32 14.215 non-prefered
266 M 22 2.5 190 56 32 14.215 non-prefered
267 M 22 2.5 200 56 32 14.215 non-prefered
268 M 22 2.5 220 69 32 14.215 non-prefered
269 M 24 3 65 54 36 15.215
270 M 24 3 70 54 36 15.215
271 M 24 3 75 54 36 15.215
272 M 24 3 80 54 36 15.215
273 M 24 3 85 54 36 15.215
274 M 24 3 90 54 36 15.215
275 M 24 3 95 54 36 15.215 non-prefered
276 M 24 3 100 54 36 15.215
277 M 24 3 105 54 36 15.215 non-prefered
278 M 24 3 110 54 36 15.215
279 M 24 3 115 54 36 15.215 non-prefered
280 M 24 3 120 54 36 15.215
281 M 24 3 125 54 36 15.215 non-prefered
282 M 24 3 130 60 36 15.215
283 M 24 3 140 60 36 15.215
284 M 24 3 150 60 36 15.215
285 M 24 3 160 60 36 15.215
286 M 24 3 170 60 36 15.215
287 M 24 3 180 60 36 15.215
288 M 24 3 190 60 36 15.215
289 M 24 3 200 60 36 15.215
290 M 24 3 220 73 36 15.215
291 M 27 3 70 60 41 17.215 non-prefered
292 M 27 3 75 60 41 17.215 non-prefered
293 M 27 3 80 60 41 17.215 non-prefered
294 M 27 3 85 60 41 17.215 non-prefered
295 M 27 3 90 60 41 17.215 non-prefered
296 M 27 3 95 60 41 17.215 non-prefered
297 M 27 3 100 60 41 17.215 non-prefered
298 M 27 3 105 60 41 17.215 non-prefered
299 M 27 3 110 60 41 17.215 non-prefered
300 M 27 3 115 60 41 17.215 non-prefered
301 M 27 3 120 60 41 17.215 non-prefered
302 M 27 3 125 60 41 17.215 non-prefered
303 M 27 3 130 66 41 17.215 non-prefered
304 M 27 3 140 66 41 17.215 non-prefered
305 M 27 3 150 66 41 17.215 non-prefered
306 M 27 3 160 66 41 17.215 non-prefered
307 M 27 3 170 66 41 17.215 non-prefered
308 M 27 3 180 66 41 17.215 non-prefered
309 M 27 3 190 66 41 17.215 non-prefered
310 M 27 3 200 66 41 17.215 non-prefered
311 M 27 3 220 79 41 17.215 non-prefered
312 M 27 3 240 79 41 17.215 non-prefered
313 M 27 3 260 79 41 17.215 non-prefered
314 M 27 3 280 79 41 17.215 non-prefered
315 M 27 3 300 79 41 17.215 non-prefered
316 M 27 3 325 79 41 17.215 non-prefered
317 M 27 3 350 79 41 17.215 non-prefered
318 M 27 3 375 79 41 17.215 non-prefered
319 M 27 3 400 79 41 17.215 non-prefered
320 M 30 3.5 80 66 46 19.26
321 M 30 3.5 85 66 46 19.26
322 M 30 3.5 90 66 46 19.26
323 M 30 3.5 95 66 46 19.26 non-prefered
324 M 30 3.5 100 66 46 19.26
325 M 30 3.5 105 66 46 19.26 non-prefered
326 M 30 3.5 110 66 46 19.26
327 M 30 3.5 115 66 46 19.26 non-prefered
328 M 30 3.5 120 66 46 19.26
329 M 30 3.5 125 66 46 19.26 non-prefered
330 M 30 3.5 130 72 46 19.26
331 M 30 3.5 140 72 46 19.26
332 M 30 3.5 150 72 46 19.26
333 M 30 3.5 160 72 46 19.26
334 M 30 3.5 170 72 46 19.26
335 M 30 3.5 180 72 46 19.26
336 M 30 3.5 190 72 46 19.26
337 M 30 3.5 200 72 46 19.26
338 M 30 3.5 220 85 46 19.26
339 M 30 3.5 240 85 46 19.26
340 M 30 3.5 260 85 46 19.26
341 M 30 3.5 280 85 46 19.26
342 M 30 3.5 300 85 46 19.26
343 M 30 3.5 325 85 46 19.26
344 M 30 3.5 350 85 46 19.26
345 M 30 3.5 375 85 46 19.26
346 M 30 3.5 400 85 46 19.26
347 M 33 3.5 85 72 50 21.26 non-prefered
348 M 33 3.5 90 72 50 21.26 non-prefered
349 M 33 3.5 95 72 50 21.26 non-prefered
350 M 33 3.5 100 72 50 21.26 non-prefered
351 M 33 3.5 105 72 50 21.26 non-prefered
352 M 33 3.5 110 72 50 21.26 non-prefered
353 M 33 3.5 115 72 50 21.26 non-prefered
354 M 33 3.5 120 72 50 21.26 non-prefered
355 M 33 3.5 125 72 50 21.26 non-prefered
356 M 33 3.5 130 78 50 21.26 non-prefered
357 M 33 3.5 140 78 50 21.26 non-prefered
358 M 33 3.5 150 78 50 21.26 non-prefered
359 M 33 3.5 160 78 50 21.26 non-prefered
360 M 33 3.5 170 78 50 21.26 non-prefered
361 M 33 3.5 180 78 50 21.26 non-prefered
362 M 33 3.5 190 78 50 21.26 non-prefered
363 M 33 3.5 200 78 50 21.26 non-prefered
364 M 33 3.5 220 91 50 21.26 non-prefered
365 M 33 3.5 240 91 50 21.26 non-prefered
366 M 33 3.5 260 91 50 21.26 non-prefered
367 M 33 3.5 280 91 50 21.26 non-prefered
368 M 33 3.5 300 91 50 21.26 non-prefered
369 M 33 3.5 325 91 50 21.26 non-prefered
370 M 33 3.5 350 91 50 21.26 non-prefered
371 M 33 3.5 375 91 50 21.26 non-prefered
372 M 33 3.5 400 91 50 21.26 non-prefered
373 M 36 4 90 78 55 23.26
374 M 36 4 95 78 55 23.26 non-prefered
375 M 36 4 100 78 55 23.26
376 M 36 4 105 78 55 23.26 non-prefered
377 M 36 4 110 78 55 23.26
378 M 36 4 115 78 55 23.26 non-prefered
379 M 36 4 120 78 55 23.26
380 M 36 4 125 78 55 23.26 non-prefered
381 M 36 4 130 84 55 23.26
382 M 36 4 140 84 55 23.26
383 M 36 4 150 84 55 23.26
384 M 36 4 160 84 55 23.26
385 M 36 4 170 84 55 23.26
386 M 36 4 180 84 55 23.26
387 M 36 4 190 84 55 23.26
388 M 36 4 200 84 55 23.26
389 M 36 4 220 97 55 23.26
390 M 36 4 240 97 55 23.26
391 M 36 4 260 97 55 23.26
392 M 36 4 280 97 55 23.26
393 M 36 4 300 97 55 23.26
394 M 36 4 325 97 55 23.26
395 M 36 4 350 97 55 23.26
396 M 36 4 375 97 55 23.26
397 M 36 4 400 97 55 23.26
398 M 39 4 100 84 60 25.26 non-prefered
399 M 39 4 105 84 60 25.26 non-prefered
400 M 39 4 110 84 60 25.26 non-prefered
401 M 39 4 115 84 60 25.26 non-prefered
402 M 39 4 120 84 60 25.26 non-prefered
403 M 39 4 125 84 60 25.26 non-prefered
404 M 39 4 130 90 60 25.26 non-prefered
405 M 39 4 140 90 60 25.26 non-prefered
406 M 39 4 150 90 60 25.26 non-prefered
407 M 39 4 160 90 60 25.26 non-prefered
408 M 39 4 170 90 60 25.26 non-prefered
409 M 39 4 180 90 60 25.26 non-prefered
410 M 39 4 190 90 60 25.26 non-prefered
411 M 39 4 200 90 60 25.26 non-prefered
412 M 39 4 220 103 60 25.26 non-prefered
413 M 39 4 240 103 60 25.26 non-prefered
414 M 39 4 260 103 60 25.26 non-prefered
415 M 39 4 280 103 60 25.26 non-prefered
416 M 39 4 300 103 60 25.26 non-prefered
417 M 39 4 325 103 60 25.26 non-prefered
418 M 39 4 350 103 60 25.26 non-prefered
419 M 39 4 375 103 60 25.26 non-prefered
420 M 39 4 400 103 60 25.26 non-prefered
421 M 42 4.5 105 90 65 26.26 non-prefered
422 M 42 4.5 110 90 65 26.26
423 M 42 4.5 115 90 65 26.26 non-prefered
424 M 42 4.5 120 90 65 26.26
425 M 42 4.5 125 90 65 26.26 non-prefered
426 M 42 4.5 130 96 65 26.26
427 M 42 4.5 140 96 65 26.26
428 M 42 4.5 150 96 65 26.26
429 M 42 4.5 160 96 65 26.26
430 M 42 4.5 170 96 65 26.26
431 M 42 4.5 180 96 65 26.26
432 M 42 4.5 190 96 65 26.26
433 M 42 4.5 200 96 65 26.26
434 M 42 4.5 220 109 65 26.26
435 M 42 4.5 240 109 65 26.26
436 M 42 4.5 260 109 65 26.26
437 M 42 4.5 280 109 65 26.26
438 M 42 4.5 300 109 65 26.26
439 M 42 4.5 325 109 65 26.26
440 M 42 4.5 350 109 65 26.26
441 M 42 4.5 375 109 65 26.26
442 M 42 4.5 400 109 65 26.26
443 M 45 4.5 110 96 70 28.26 non-prefered
444 M 45 4.5 115 96 70 28.26 non-prefered
445 M 45 4.5 120 96 70 28.26 non-prefered
446 M 45 4.5 125 96 70 28.26 non-prefered
447 M 45 4.5 130 102 70 28.26 non-prefered
448 M 45 4.5 140 102 70 28.26 non-prefered
449 M 45 4.5 150 102 70 28.26 non-prefered
450 M 45 4.5 160 102 70 28.26 non-prefered
451 M 45 4.5 170 102 70 28.26 non-prefered
452 M 45 4.5 180 102 70 28.26 non-prefered
453 M 45 4.5 190 102 70 28.26 non-prefered
454 M 45 4.5 200 102 70 28.26 non-prefered
455 M 45 4.5 220 109 70 28.26 non-prefered
456 M 45 4.5 240 109 70 28.26 non-prefered
457 M 45 4.5 260 109 70 28.26 non-prefered
458 M 45 4.5 280 109 70 28.26 non-prefered
459 M 45 4.5 300 109 70 28.26 non-prefered
460 M 45 4.5 325 109 70 28.26 non-prefered
461 M 45 4.5 350 109 70 28.26 non-prefered
462 M 45 4.5 375 109 70 28.26 non-prefered
463 M 45 4.5 400 109 70 28.26 non-prefered
464 M 48 5 115 102 75 30.26 non-prefered
465 M 48 5 120 102 75 30.26
466 M 48 5 125 102 75 30.26 non-prefered
467 M 48 5 130 108 75 30.26
468 M 48 5 140 108 75 30.26
469 M 48 5 150 108 75 30.26
470 M 48 5 160 108 75 30.26
471 M 48 5 170 108 75 30.26
472 M 48 5 180 108 75 30.26
473 M 48 5 190 108 75 30.26
474 M 48 5 200 108 75 30.26
475 M 48 5 220 121 75 30.26
476 M 48 5 240 121 75 30.26
477 M 48 5 260 121 75 30.26
478 M 48 5 280 121 75 30.26
479 M 48 5 300 121 75 30.26
480 M 48 5 325 121 75 30.26
481 M 48 5 350 121 75 30.26
482 M 48 5 375 121 75 30.26
483 M 48 5 400 121 75 30.26
484 M 52 5 120 110 80 33.21 non-prefered
485 M 52 5 125 110 80 35.31 non-prefered
486 M 52 5 130 116 80 35.31 non-prefered
487 M 52 5 140 116 80 35.31 non-prefered
488 M 52 5 150 116 80 35.31 non-prefered
489 M 52 5 160 116 80 35.31 non-prefered
490 M 52 5 170 116 80 35.31 non-prefered
491 M 52 5 180 116 80 35.31 non-prefered
492 M 52 5 190 116 80 35.31 non-prefered
493 M 52 5 200 116 80 35.31 non-prefered
494 M 52 5 220 129 80 35.31 non-prefered
495 M 52 5 240 129 80 35.31 non-prefered
496 M 52 5 260 129 80 35.31 non-prefered
497 M 52 5 280 129 80 35.31 non-prefered
498 M 52 5 300 129 80 35.31 non-prefered
499 M 52 5 325 129 80 35.31 non-prefered
500 M 52 5 350 129 80 35.31 non-prefered
501 M 52 5 375 129 80 35.31 non-prefered
502 M 52 5 400 129 80 35.31 non-prefered
503 M 56 5.5 125 118 85 35.31 non-prefered
504 M 56 5.5 130 124 85 35.31
505 M 56 5.5 140 124 85 35.31
506 M 56 5.5 150 124 85 35.31
507 M 56 5.5 160 124 85 35.31
508 M 56 5.5 170 124 85 35.31
509 M 56 5.5 180 124 85 35.31
510 M 56 5.5 190 124 85 35.31
511 M 56 5.5 200 124 85 35.31
512 M 56 5.5 220 137 85 35.31
513 M 56 5.5 240 137 85 35.31
514 M 56 5.5 260 137 85 35.31
515 M 56 5.5 280 137 85 35.31
516 M 56 5.5 300 137 85 35.31
517 M 56 5.5 325 137 85 35.31
518 M 56 5.5 350 137 85 35.31
519 M 56 5.5 375 137 85 35.31
520 M 56 5.5 400 137 85 35.31
521 M 60 5.5 140 132 90 38.31 non-prefered
522 M 60 5.5 150 132 90 38.31 non-prefered
523 M 60 5.5 160 132 90 38.31 non-prefered
524 M 60 5.5 170 132 90 38.31 non-prefered
525 M 60 5.5 180 132 90 38.31 non-prefered
526 M 60 5.5 190 132 90 38.31 non-prefered
527 M 60 5.5 200 132 90 38.31 non-prefered
528 M 60 5.5 220 145 90 38.31 non-prefered
529 M 60 5.5 240 145 90 38.31 non-prefered
530 M 60 5.5 260 145 90 38.31 non-prefered
531 M 60 5.5 280 145 90 38.31 non-prefered
532 M 60 5.5 300 145 90 38.31 non-prefered
533 M 60 5.5 325 145 90 38.31 non-prefered
534 M 60 5.5 350 145 90 38.31 non-prefered
535 M 60 5.5 375 145 90 38.31 non-prefered
536 M 60 5.5 400 145 90 38.31 non-prefered
537 M 64 6 150 140 95 40.31
538 M 64 6 160 140 95 40.31
539 M 64 6 170 140 95 40.31
540 M 64 6 180 140 95 40.31
541 M 64 6 190 140 95 40.31
542 M 64 6 200 140 95 40.31
543 M 64 6 220 153 95 40.31
544 M 64 6 240 153 95 40.31
545 M 64 6 260 153 95 40.31
546 M 64 6 280 153 95 40.31
547 M 64 6 300 153 95 40.31
548 M 64 6 325 153 95 40.31
549 M 64 6 350 153 95 40.31
550 M 64 6 375 153 95 40.31
551 M 64 6 400 153 95 40.31
552 M 68 6 160 148 100 43.31 non-prefered
553 M 68 6 170 148 100 43.31 non-prefered
554 M 68 6 180 148 100 43.31 non-prefered
555 M 68 6 190 148 100 43.31 non-prefered
556 M 68 6 200 148 100 43.31 non-prefered
557 M 68 6 220 161 100 43.31 non-prefered
558 M 68 6 240 161 100 43.31 non-prefered
559 M 68 6 260 161 100 43.31 non-prefered
560 M 68 6 280 161 100 43.31 non-prefered
561 M 68 6 300 161 100 43.31 non-prefered
562 M 68 6 325 161 100 43.31 non-prefered
563 M 68 6 350 161 100 43.31 non-prefered
564 M 68 6 375 161 100 43.31 non-prefered
565 M 68 6 400 161 100 43.31 non-prefered
Nominal Ø
Pitch of thread (mm)
Lenght of shank (mm)
Lenght of thread (mm)
Width across flats (mm)
Height of head (mm)
note