Bulb flat

Standard BS 4
Description Bulb flat - BS 4 - 101.6 x 7.6 x 500 mm
Part number BS 4 - A 101.6 x T 7.6 x L 500
Mass 3.86 kg
Material Steel
Omniclass number 23.13.17.11
Product selection
Selector Description Width (mm) Thickness (mm) Bulb height (mm) Linear mass (kg/m)
38 102 101.6 7.6 16.5 7.72
37 102 101.6 9.7 16.5 9.36
39 102 101.6 6.4 16.5 6.71
36 127 127 7.1 20.8 9.61
35 127 127 8.4 20.8 10.88
34 127 127 12.2 20.8 14.67
31 152 152.4 12.2 20.8 17.11
33 152 152.4 7.1 20.8 11.04
32 152 152.4 8.4 20.8 12.56
28 178 177.8 13.5 24.1 22.25
30 178 177.8 8.4 24.1 15.17
29 178 177.8 9.7 24.1 16.94
27 203 203.2 8.9 27.9 18.74
26 203 203.2 10.2 27.9 20.76
25 203 203.2 14 27.9 26.83
24 229 228.6 9.7 31.2 23.05
23 229 228.6 10.9 31.2 25.32
22 229 228.6 14.7 31.2 32.16
21 254 254 10.2 34.5 27.37
19 254 254 15.2 34.5 37.49
20 254 254 11.4 34.5 29.9
18 279 279.4 10.9 38.1 32.52
17 279 279.4 12.2 38.1 35.31
16 279 279.4 16 38.1 43.66
15 305 304.8 11.4 41.7 37.54
14 305 304.8 12.7 41.7 40.58
13 305 304.8 16.5 41.7 49.69
11 324 323.9 13.2 44.2 45.09
10 324 323.9 17 44.2 54.76
12 324 323.9 11.9 44.2 41.86
8 343 342.9 13.7 46.7 49.84
7 343 342.9 17.5 46.7 60.09
9 343 342.9 12.4 46.7 46.43
6 381 381 13.5 51.8 56.3
5 381 381 14.7 51.8 60.1
4 381 381 18.5 51.8 71.48
1 432 431.8 19.8 58.9 87.74
3 432 431.8 14.7 58.9 70.53
2 432 431.8 16 58.9 74.83
Description
Width (mm)
Thickness (mm)
Bulb height (mm)
Linear mass (kg/m)