ELYFOAM RUVIDO

Manufacturer Brianza Plastica SpA
Description The slabs Elyfoam are produced in extruded polystyrene foam ( XPS ) , insulator formed from a thermoplastic polymer closed cell foam very light. They are made for the thermal insulation and used for numerous uses in buildings , among which : floors, roofs , cold rooms , walls and have dimension and finishing variable depending on the uses.
Part Number ELYFOAM RUVIDO
Omniclass number 23.13.35.21
Product selection
Selector Part Number Description
1 ELYFOAM RUVIDO The slabs Elyfoam are produced in extruded polystyrene foam ( XPS ) , insulator formed from a thermoplastic polymer closed cell foam very light. They are made for the thermal insulation and used for numerous uses in buildings , among which : floors, roofs , cold rooms , walls and have dimension and finishing variable depending on the uses.
Part Number
Description
Product Description
The slabs Elyfoam are produced in extruded polystyrene foam ( XPS ) , insulator formed from a thermoplastic polymer closed cell foam very light. They are made for the thermal insulation and used for numerous uses in buildings , among which : floors, roofs , cold rooms , walls and have dimension and finishing variable depending on the uses.
Documentation
Contact the supplier
Brianza Plastica SpA
Brianza Plastica SpA
Users Who Downloaded This Product Also Downloaded
Page