Serie Sliding SR329B - Nylon Sliding Cable Chain with un-screwable aluminium rods

Manufacturer BREVETTI STENDALTO
Description Serie Sliding SR329B - Nylon Sliding Cable Chain, A = 164 mm, R = 150 mm, length: 1100 mm, Aluminium rods mounted every second link
Part number SR329B100150
Mass 4.675 kg
Material Nylon
Product selection
Selector Chain A (mm) B (mm) C (mm) D (mm) *R (mm) Weight (kg/m)
1 SR329B100* 164 107 100 70 150-200-250-300-350-400-500-600 4.25
2 SR329B150* 214 107 150 70 150-200-250-300-350-400-500-600 4.45
3 SR329B200* 264 107 200 70 150-200-250-300-350-400-500-600 4.6
4 SR329B250* 314 107 250 70 150-200-250-300-350-400-500-600 4.75
5 SR329B300* 364 107 300 70 150-200-250-300-350-400-500-600 4.9
6 SR329B400* 464 107 400 70 150-200-250-300-350-400-500-600 5.25
22 SR329B** C+64 107 …… 70 150-200-250-300-350-400-500-600 0
Chain
A (mm)
B (mm)
C (mm)
D (mm)
*R (mm)
Weight (kg/m)
Documentation
Contact the supplier
BREVETTI STENDALTO Catene portacavi in nylon e acciaio, cavi flessibili
Brevetti Stendalto Spa
Users Who Downloaded This Product Also Downloaded
Page