Serie Sliding 329CD - Nylon Sliding Cable Chain

Manufacturer BREVETTI STENDALTO
Description Serie Sliding 329CD - Nylon cable chain, A = 148 mm, R = 200 mm, length: 1500 mm
Part number 329084200
Mass 8.55 kg
Material Nylon
Product selection
Selector Chain A (mm) B (mm) C (mm) D (mm) *R (mm) Weight (kg/m)
2 329CD084* 148 107 84 75.5 200-250-300-350-400-500-600 5.7
3 329CD109* 173 107 109 75.5 200-250-300-350-400-500-600 6.11
4 329CD116* 180 107 116 75.5 200-250-300-350-400-500-600 6.24
5 329CD139* 203 107 139 75.5 200-250-300-350-400-500-600 6.62
6 329CD179* 243 107 179 75.5 200-250-300-350-400-500-600 7.33
24 329CD214* 278 107 214 75.5 200-250-300-350-400-500-600 7.96
25 329CD240* 304 107 240 75.5 200-250-300-350-400-500-600 8.4
26 329CD264* 328 107 264 75.5 200-250-300-350-400-500-600 8.8
27 329CD290* 354 107 290 75.5 200-250-300-350-400-500-600 9.26
28 329CD314* 378 107 314 75.5 200-250-300-350-400-500-600 9.68
29 329CD340* 404 107 340 75.5 200-250-300-350-400-500-600 10.12
30 329CD364* 428 107 364 75.5 200-250-300-350-400-500-600 10.55
31 329CD419* 483 107 419 75.5 200-250-300-350-400-500-600 11.73
32 329CD488* 552 107 488 75.5 200-250-300-350-400-500-600 12.91
Chain
A (mm)
B (mm)
C (mm)
D (mm)
*R (mm)
Weight (kg/m)
Documentation
Contact the supplier
BREVETTI STENDALTO Catene portacavi in nylon e acciaio, cavi flessibili
Brevetti Stendalto Spa