Serie Sliding 326B - Nylon Sliding Cable Chain with un-screwable aluminium rods

Manufacturer BREVETTI STENDALTO
Description Serie Sliding 326B - Nylon Sliding Cable Chain, A = 115 mm, R = 107 mm, length: 780 mm, Aluminium rods mounted every second link
Part number 326B075107
Mass 1.365 kg
Material Nylon
Omniclass number 23.21.33.11
Product selection
Selector Chain A (mm) B (mm) C (mm) D (mm) *R (mm) Weight (kg/m)
1 326B075* 115 59 75 30 107-150-200-250-300 1.75
2 326B100* 140 59 100 30 107-150-200-250-300 1.8
3 326B150* 190 59 150 30 107-150-200-250-300 1.9
4 326B200* 240 59 200 30 107-150-200-250-300 2.05
5 326B250* 290 59 250 30 107-150-200-250-300 2.15
6 326B300* 340 59 300 30 107-150-200-250-300 2.25
7 326B** C+40 59 ….. 30 107-150-200-250-300 0
Chain
A (mm)
B (mm)
C (mm)
D (mm)
*R (mm)
Weight (kg/m)
Documentation
Contact the supplier
BREVETTI STENDALTO Catene portacavi in nylon e acciaio, cavi flessibili
Brevetti Stendalto Spa