Serie Protection SR306CI/SR306CE - Nylon cable chain with openable frame

Manufacturer BREVETTI STENDALTO
Description Serie Protection SR306CE - Nylon cable chain with openable frame, A = 79 mm, R = 107 mm, length: 585 mm, Bright zinc-plated steel, Assembled kit, position 1
Part number SR306CE043107 + A306CU043KM1
Mass 1.07055 kg
Material Nylon
Product selection
Selector Chain A (mm) B (mm) C (mm) D (mm) *R (mm) Weight (kg/m)
1 SR306CI(CE)043* 79 55 43 37 107-150-200-250-300 1.83
2 SR306CI(CE)054* 90 55 54 37 107-150-200-250-300 1.87
3 SR306CI(CE)068* 104 55 68 37 107-150-200-250-300 2.05
4 SR306CI(CE)074* 110 55 74 37 107-150-200-250-300 2.1
5 SR306CI(CE)088* 124 55 88 37 107-150-200-250-300 2.23
6 SR306CI(CE)093* 129 55 93 37 107-150-200-250-300 2.26
7 SR306CI(CE)100* 136 55 100 37 107-150-200-250-300 2.31
21 SR306CI(CE)110* 146 55 110 37 107-150-200-250-300 2.38
22 SR306CI(CE)118* 154 55 118 37 107-150-200-250-300 2.49
23 SR306CI(CE)129* 165 55 129 37 107-150-200-250-300 2.6
24 SR306CI(CE)143* 179 55 143 37 107-150-200-250-300 2.71
25 SR306CI(CE)168* 204 55 168 37 107-150-200-250-300 2.93
26 SR306CI(CE)193* 229 55 193 37 107-150-200-250-300 3.17
27 SR306CI(CE)204* 240 55 204 37 107-150-200-250-300 3.26
28 SR306CI(CE)218* 254 55 218 37 107-150-200-250-300 3.39
29 SR306CI(CE)245* 281 55 245 37 107-150-200-250-300 3.64
30 SR306CI(CE)254* 290 55 254 37 107-150-200-250-300 3.71
31 SR306CI(CE)305* 341 55 305 37 107-150-200-250-300 4.13
32 SR306CI(CE)327* 363 55 327 37 107-150-200-250-300 4.35
33 SR306CI(CE)355* 391 55 355 37 107-150-200-250-300 4.59
Chain
A (mm)
B (mm)
C (mm)
D (mm)
*R (mm)
Weight (kg/m)
Documentation
Contact the supplier
BREVETTI STENDALTO Catene portacavi in nylon e acciaio, cavi flessibili
Brevetti Stendalto Spa
Users Who Downloaded This Product Also Downloaded
Page