Serie Protection 309C - Nylon cable chain with openable frame

Manufacturer BREVETTI STENDALTO
Description Serie Heavy 309C - Nylon cable chain with openable frame, A = 256 mm, R = 200 mm, length: 1000 mm, Nylon type, Assembled kit
Part number 309C200200 + AN309C200KM
Mass 5.7 kg
Material Nylon
Product selection
Selector Chain A (mm) B (mm) C (mm) D (mm) *R (mm) Weight (kg/m)
1 309C200 256 100 200 72 200-250-300-350-400-500 5.7
2 309C300 356 100 300 72 200-250-300-350-400-500 6.8
3 309C400 456 100 400 72 200-250-300-350-400-500 7.9
Chain
A (mm)
B (mm)
C (mm)
D (mm)
*R (mm)
Weight (kg/m)
Documentation
Contact the supplier
BREVETTI STENDALTO Catene portacavi in nylon e acciaio, cavi flessibili
Brevetti Stendalto Spa