00303-005 - Support, tilting head (10°) with o-ring

Manufacturer BOUTET
Description Support, tilting head (10°) with o-ring, type C, Ø 10mm
Part number 9134
Mass 6 g
Product selection
Selector Ø fixing (mm) Support height (mm) Reference steel ball, flattened, flat Reference with steel ball, flattened, grooved Reference with nylon ball, flattened, flat Mass (g)
1 10 12 9134 9138 9142 6
2 10 25 9135 9139 9143 13
3 13 16 9136 9140 9144 15
4 13 25 9137 9141 9145 23
Ø fixing (mm)
Support height (mm)
Reference steel ball, flattened, flat
Reference with steel ball, flattened, grooved
Reference with nylon ball, flattened, flat
Mass (g)
Contact the supplier
BOUTET Clamping and positioning
BOUTET