00303-013 - Support screw, grooved end, without head, internal hexagonal, M10 to M20

Manufacturer BOUTET
Description Support screw, grooved end, without head, internal hexagonal, form A, M10
Part number 9335
Mass 20 g
Product selection
Selector Ø fixing Reference tool grade steel Reference with hardened grooves Reference with 4-point splines, hardened Mass (g)
1 M10 9335 9339 - 20
2 M10 - 9340 - 40
3 M12 9336 9341 9347 35
4 M12 - 9342 9348 70
5 M16 9337 9343 9349 45
6 M16 - 9344 9350 90
7 M20 9338 9345 9351 85
8 M20 - 9346 9352 170
Ø fixing
Reference tool grade steel
Reference with hardened grooves
Reference with 4-point splines, hardened
Mass (g)
Contact the supplier
Users Who Downloaded This Product Also Downloaded
Page