00303-009 - Support screw, ball, without head, hexagonal socket, o-ring, M12 to M16

Manufacturer BOUTET
Description Support screw, ball, without head, hexagonal socket, o-ring, form C, M12
Part number 9253
Mass 15 g
Product selection
Selector Ø fixing Total length (mm) Reference with flattened ball, flat Reference with flattened ball, with grooves Reference with flattened ball, white nylon Mass (g)
1 M12 25 9253 9259 9265 15
2 M12 35 9254 9260 9266 22
3 M12 50 9255 9261 9267 32
4 M16 25 9256 9262 9268 27
5 M16 35 9257 9263 9269 39
6 M16 50 9258 9264 9270 57
Ø fixing
Total length (mm)
Reference with flattened ball, flat
Reference with flattened ball, with grooves
Reference with flattened ball, white nylon
Mass (g)
Contact the supplier
BOUTET Clamping and positioning
BOUTET