00704-001 - Support for aluminium profile

Manufacturer BOUTET
Description Support for aluminium profile, M5, external Ø 30 mm
Part number 123195
Mass 40 g
Material Polyamide technical plastic
Product selection
Selector Ø fixing Ø external (mm) Profile dimensions Reference Mass (g)
1 M5 30 30x30 123195 40
2 M6 30 30x30 123196 40
3 M8 30 30x30 123197 40
4 M5 30 30x30 123198 40
5 M6 30 30x30 123199 40
6 M8 30 30x30 123200 40
7 M6 40 40x40 123201 78
8 M8 40 40x40 123202 78
9 M6 40 40x40 123203 78
10 M8 40 40x40 123204 78
Ø fixing
Ø external (mm)
Profile dimensions
Reference
Mass (g)
Documentation
Contact the supplier
BOUTET Clamping and positioning
BOUTET