00301-012 - Spring plunger, threaded with "Long-Lok" thread locking, ball and screwdriver slot, medium resistance, M3 to M16

Manufacturer BOUTET
Description Spring plunger, threaded with Long-Lok thread locking, ball and screwdriver slot, medium resistance, M3
Part number 9582
Material Burnished steel
Mass 0.2
Product selection
Selector D (mm) D1 (mm) L (mm) L1 (mm) H (mm) N (mm) Spring initial resistance F1 (N) Spring final resistance F2 (N) Tightening torque (N.m) Loosening torque (N.m) Reference
1 M3 1.5 7 4 0.4 0.4 1.5 3 0.1 0.07 9582
2 M4 2.5 9 5 0.8 0.6 4 10 0.18 0.12 9583
3 M5 3 12 6 0.9 0.8 6 11 0.12 0.08 9584
4 M6 3.5 14 7 1 1 9 13 0.43 0.21 9585
5 M8 5 16 8 1.5 1.2 15 30 1.09 0.37 9586
6 M10 6 19 9 2 1.6 20 35 1.36 0.62 9587
7 M12 8 22 10 2.5 2 30 55 2.03 1.36 9588
8 M16 10 24 14 3.5 2.5 65 125 3.95 2.95 9589
D (mm)
D1 (mm)
L (mm)
L1 (mm)
H (mm)
N (mm)
Spring initial resistance F1 (N)
Spring final resistance F2 (N)
Tightening torque (N.m)
Loosening torque (N.m)
Reference
Documentation
Contact the supplier
Users Who Downloaded This Product Also Downloaded
Page