00301-010 - Spring plunger, threaded with "Long-Lok" thread locking, ball and hexagonal socket, medium resistance, M3 to M16

Manufacturer BOUTET
Description Spring plunger, threaded with Long-Lok thread locking, ball and hexagonal socket, medium resistance, M3
Part number 7045
Material Burnished steel
Product selection
Selector D (mm) D1 (mm) L (mm) L1 (mm) H (mm) S (mm) Spring initial resistance F1 (N) Spring final resistance F2 (N) Tightening torque (N.m) Loosening torque (N.m) Reference
6 M3 1.5 9 4 0.4 1.5 1.5 3 0.1 0.07 7045
7 M4 2.5 10 5 0.8 2 4 10 0.18 0.12 7046
8 M5 3 14 6 0.9 2.5 6 11 0.12 0.08 7047
1 M6 3.5 15 7 1 3 9 13 0.44 0.21 9794
2 M8 5 18 8 1.5 4 15 30 1.1 0.38 9795
3 M10 6 23 9 2 5 20 35 1.3 0.6 9796
4 M12 8 26 10 2.5 6 30 55 2 1.3 9797
5 M16 10 33 14 3.5 8 65 125 3.9 3 9798
D (mm)
D1 (mm)
L (mm)
L1 (mm)
H (mm)
S (mm)
Spring initial resistance F1 (N)
Spring final resistance F2 (N)
Tightening torque (N.m)
Loosening torque (N.m)
Reference
Documentation
Contact the supplier
BOUTET Clamping and positioning
BOUTET