00301-008 - Spring plunger, threaded with indexing and screwdriver slot, M4 to M20

Manufacturer BOUTET
Description Spring plunger, threaded with indexing and screwdriver slot, M4, length 9mm
Part number 7033
Material Steel
Mass 0.39
Product selection
Selector D (mm) D1 (mm) L (mm) H (mm) N (mm) Spring initial resistance F1 (N) Spring final resistance F2 (N) Reference
1 M4 1.8 9 1.5 0.6 6 20 7033
2 M5 2.4 12 2 0.8 6 20 7034
3 M6 2.7 14 2 1 7 20 7035
4 M8 4 16 2 1.2 15 30 8380
5 M10 4.5 19 2.5 1.6 20 35 8381
6 M12 6 22 3.5 2 30 55 8382
7 M16 8.5 24 4.5 2.5 45 100 8383
8 M20 10 30 6.5 2.5 60 120 8384
D (mm)
D1 (mm)
L (mm)
H (mm)
N (mm)
Spring initial resistance F1 (N)
Spring final resistance F2 (N)
Reference
Documentation
Contact the supplier
BOUTET Clamping and positioning
BOUTET