00301-001i - Spring plunger, threaded with ball and hexagonal socket, medium resistance, stainless version, M3 to M24

Manufacturer BOUTET
Description Spring plunger, threaded with ball and hexagonal socket, medium resistance, stainless version, M3
Part number 8485i
Material Stainless steel
Product selection
Selector D (mm) D1 (mm) L (mm) H (mm) S (mm) Spring initial resistance F1 (N) Spring final resistance F2 (N) Reference Stock / Order
8 M3 1.5 9 0.4 1.5 1.5 3 8485i
9 M4 2.5 10 0.8 2 4 10 8486i
10 M5 3 14 0.9 2.5 6 11 8487i
1 M6 3.5 15 1 3 9 13 9766i View stock level / Order these articles
2 M8 5 18 1.5 4 15 30 9767i View stock level / Order these articles
3 M10 6 23 2 5 20 35 9768i View stock level / Order these articles
4 M12 8 26 2.5 6 30 55 9769i View stock level / Order these articles
5 M16 10 33 3.5 8 65 125 9770i View stock level / Order these articles
6 M20 12 43 4.5 10 80 160 9771i View stock level / Order these articles
7 M24 15 48 5.5 12 90 180 9772i View stock level / Order these articles
D (mm)
D1 (mm)
L (mm)
H (mm)
S (mm)
Spring initial resistance F1 (N)
Spring final resistance F2 (N)
Reference
Stock / Order
Documentation
Contact the supplier
BOUTET Clamping and positioning
BOUTET