00301-009i - Spring plunger, smooth, stainless version, Ø 3 to 12

Manufacturer BOUTET
Description Spring plunger, smooth, stainless version, Ø 3 mm
Part number 8470i
Material Stainless steel
Product selection
Selector D (mm) D1 (mm) D2 (mm) L (mm) L1 (mm) H (mm) Spring initial resistance F1 (N) Spring final resistance F2 (N) Reference Version Stock / Order
7 3 2.5 3.5 4 0.8 0.65 1.7 3.4 8470i with stainless steel bead
1 4 3 4.6 5 1 0.8 3 7 8537i with stainless steel bead View stock level / Order these articles
2 5 4 5.6 6 1 1 4 7 8538i with stainless steel bead View stock level / Order these articles
3 6 5 6.5 7 1 1.5 6 12 8539i with stainless steel bead View stock level / Order these articles
4 8 6.5 8.5 9 1 1.8 6 12 8540i with stainless steel bead View stock level / Order these articles
5 10 8 12 13.5 2.5 2.7 10 20 7890i with stainless steel bead View stock level / Order these articles
6 12 10 14 16 2.5 3.5 15 25 7891i with stainless steel bead View stock level / Order these articles
8 4 3 4.6 5 1 0.5 3 7 8471i with plastic bead
9 5 4 5.6 6 1 0.6 4 7 8472i with plastic bead
10 6 5 6.5 7 1 1.1 6 12 8473i with plastic bead
11 8 6.5 8.5 9 1 1.5 6 12 8474i with plastic bead
12 10 8 12 13.5 2.5 2.3 10 20 8475i with plastic bead
13 12 10 14 16 2.5 3.1 15 25 8476i with plastic bead
D (mm)
D1 (mm)
D2 (mm)
L (mm)
L1 (mm)
H (mm)
Spring initial resistance F1 (N)
Spring final resistance F2 (N)
Reference
Version
Stock / Order
Documentation
Contact the supplier
BOUTET Clamping and positioning
BOUTET